,Model##Other##,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Compressor Type##Other##,Evaporator Diameter##Length##Inches,Evaporator Length##Length##Inches,Evaporator Offset Bottom##Length##Inches,Evaporator Offset Front##Length##Inches,Evaporator Offset Right##Length##Inches,Base Rail Width##Length##Inches,Water Supply Connection Offset Right##Length##Inches,Water Return Connection Offset Right##Length##Inches,Water Supply Connection Offset Bottom##Length##Inches,Water Return Connection Offset Bottom##Length##Inches,Return Connections Offset Front or Back##Length##Inches,Fan Grill Bottom Diameter##Length##Inches,Evaporator Water Connection Diameter##pipe_size##inches,Water Connection Offset Front##Length##Inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Family Load Status##other##,Include Clearance##Other##,Small Control Box Exists##Other##
EV6633 Small,AWV 22 Fan,447.5,87.6,100.1,SCREW,16,150,21.2,43.5,166,7.5,9.8,26.8,21.2,41.2,10.5,34,8,12.8,150,48,96,48,0,96,Valid  Type loaded via type catalog,1,1
EV6633 Large,AWV 22 Fan,447.5,87.6,100.1,SCREW,16,150,21.2,43.5,166,7.5,9.8,26.8,21.2,41.2,10.5,34,8,12.8,150,48,96,48,0,96,Valid  Type loaded via type catalog,1,0